Search

Large Flask Holder

Large Flask Holder
  • Large Flask Holder
  • Large Flask Holder
  • Large Flask Holder
  • Large Flask Holder
Catalog #: 7543400
Qty:
Price: $83.75

Specifications

  • Estimated Shipping Weight: 1.0 lbs
  • Estimated Shipping Weight metric: 0.5 kg
  • Dimensions: 3.45" w x 3.45" d x 5" h

Flask Holder helps to prevent sample melt back. It allows a small Fast-Freeze Flask Bottom containing the sample to be placed inside a larger Fast-Freeze Flask so that the vacuum surrounding the sample insulates it from the room atmosphere. Compatible with inner flasks 7542300 (120 ml), 7542400 (150 ml) and 7542600 (300 ml) and outer flasks 7541100 (750 ml) and 7541000 (1200 ml). Stainless steel. Flasks not included.

Our Product Representatives Are Here To Help

Gail's Story Changed the Way We Think About Lab Freeze Drying

When she visited Kelly at Labconco, Gail's struggle led to an epiphany that would change how laboratory freeze drying is done. With the creation of Lyo-Works OS, samples can now be monitored from anywhere. And with End-Zone™ End Point Detection, now FreeZone Freeze Dryers can even send you an alert when your samples are completely lyophilized.

Literature & Resources

  • User's Manuals

    • Filter Paper Installation Guide

      Step-by-step instructions on how to install filter paper into Fast-Freeze flasks.

      View Files

Related Products

FreeZone freeze dry group, laboratory freeze dryers, lyophilizers

Freeze Dryers

Benchtop freeze dryers and mobile consoles. Models available that reach as low as -105°C. Lyophilization, evaporation or concentration, which is best for your samples?

VIEW SAMPLE PREP EBOOK

freeze drying equipment

FreeZone Freeze Dryers

FreeZone Freeze Dryers include a large touchscreen display. Lyo-Works™ OS provides a real time display of collector temperature, vacuum level and optional End-Zone™ end point detection system. 

FreeZone Triad Benchtop Freeze Dryer on FreeZone Cart with Scroll Pump with Model

FreeZone Triad Freeze Dryers

These freeze dryers are an all-in-one benchtop lyophilizer and stoppering tray dryer that cools to -85°C to freeze dry low eutectic point samples. 

 

START SELECTING

Recently Viewed Products