Search

Labware Insert Retainer Top

Labware Insert Retainer Top 4401901-1500
  • Labware Insert Retainer Top 4401901-1500
Catalog #: 4401901
Qty:
Price: $118.00

Attributes

  • Applicable Rack Types: Standard, Spindle
  • Rack Location: Lower, Upper

Specifications

  • Estimated Shipping Weight: 1.5 lbs
  • Estimated Shipping Weight metric: 0.7 kg
  • Dimensions: 18.5"w x 8"d x .3"h

Retainer Top is recommended for use with Labware Inserts 4401501 and 4401801 when plastic and lightweight glassware is loaded. Type 304 stainless steel. 18.5" w x 8.0" d x 0.3" h (47 x 20 x 1 cm).

Stainless steel Basket Inserts fit in Standard Open Racks and Spindle Racks.

Our Product Representatives Are Here To Help

Literature & Resources

  • Brochures

    • FlaskScrubber & SteamScrubber Laboratory Glassware Washers Catalog

      Contains selection guide, features and benefits and specifications for SteamScrubber, FlaskScrubber and FlaskScrubber Vantage Series Laboratory Glassware Washers as well as accessories and companion products.

      View Files

  • User's Manuals

    • Bulk Tube Insert Loading Instructions

      Procedures for loading large numbers of tubes as well as smaller laboratory items into the Bulk Tube Insert.

      View Files

Recently Viewed Products