These shelf kits fit within Protector Standard Storage Cabinets to provide additional surfaces to hold supplies and small laboratory instruments.
These shelf kits fit within Protector Standard Storage Cabinets to provide additional surfaces to hold supplies and small laboratory instruments.
They include powder-coated steel shelf and mounting hardware. Shelf depth is 19". Each shelf may be mounted at one of three heights: 13.0", 15.25", 17.0" (or 9.5", 11.25" and 13" for ADA height cabinets).
These shelf kits fit within Protector Standard Storage Cabinets to provide additional surfaces to hold supplies and small laboratory instruments.
Filters applied
Showing 1 - 1 of 1 Results
Price: $299.00
These enclosures keep particulates contained during weighing and powder transfer. Other enclosures provide a ventilated space for keeping powder-generating apparatus contained.
Labconco offers a wide range of general chemistry, educational, high performance, filtered and special application chemical fume hoods for your laboratory.
Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.
Labconco offers dished and flat solid epoxy and flat stainless steel work surfaces that work with a number of Labconco fume hoods and enclosures.
Refrigerated CentriVap Benchtop Vacuum Concentrator
Catalog Number:
7310020
CentriVap Complete Vacuum Concentrator with Heat Boost
Catalog Number:
7315022
Refrigerated CentriVap Benchtop Vacuum Concentrator
Catalog Number:
7310037
Acid-Resistant CentriVap Complete Vacuum Concentrator with Heat Boost
Catalog Number:
7315073
Isolation Valve
Catalog Number:
7761500
Bulk Tray Dryer Heated Shelf with Sensor
Catalog Number:
730151020
Acid-Resistant Refrigerated CentriVap Centrifugal Vacuum Concentrator
Catalog Number:
7310042
Stoppering Tray Dryer
Catalog Number:
794801210
36" Interior Shelf Kits
Catalog Number:
9919101
RapidVap N2/48 Dry Evaporation Systems
Catalog Number:
7910012
Support Grid
Catalog Number:
7516200
3' SoLo Hydraulic Lift Base Stand 115 volts, 50/60 Hz
Catalog Number:
3780310