Search

Intelli-Sense Multi-Speed PVC Blower without Controls, 115V

PVC Blowers
  • PVC Blowers
Catalog #: 7183411
Qty:

Attributes

  • Product Subcategory: PVC Blowers
  • CFM: Less than 1000, Between 1000 and 2000
  • Corrosive Chemical Resistance: Moderate to highly corrosive, Perchloric acid
  • Horsepower: 1
  • Inlet/Outlet: 10.38" Inlet, 10.75" Outlet
  • RPM Range Available: 300-1800

Specifications

  • Estimated Shipping Weight: 80.0 lbs
  • Estimated Shipping Weight metric: 36.3 kg
  • Dimensions: 23.9" w x 22.7" d x 28.3" h
  • Dimensions metric: 60.7 x 57.7 x 71.9 cm
  • Electrical: 115V, 50/60Hz, 10A

Intelli-Sense Multi-Speed Blowers are weatherized, direct drive, non-explosion-proof blowers controlled by a two or three position switch. Each blower has a reliable electronically commutated motor (ECM), which consumes one third less energy and is easier and less expensive to maintain than beltdrive motors.

Labconco PVC Blowers provide optimum chemical resistance and are made specifically to handle high order oxidizers such as perchloric acid. The housings are vacuum formed from unplasticized Type I polyvinyl chloride to handle highly corrosive applications. These blowers have a drain connection on the lower portion of the housing so that a washdown system can be utilized.

For installation on I-S style Labconco Protector series fume hoods.



How the I-S Fume Hood Saves Energy

This animation shows how the Protector I-S works with a laboratory air supply’s pressure differential switch to save energy. When the sash is lowered, blower speed is automatically reduced to conserve the room's tempered air.

Literature & Resources

  • Brochures

    • Labconco Exhaust Blowers and Accessories Catalog

      Provides features, benefits, ordering information, dimensional data and accessory information for Coated Steel, Fiberglass and PVC blowers. This is Labconco literature code 2-77. 

      View Files

  • User's Manuals

    • Intelli-Sense Multi-Speed Blowers Manual

      Coated Steel Models: 7061110, 7061111, 7061112, 7061113, 7061120, 7061121, 7061122, 7061123

      Fiberglass Models: 7181810, 7181811, 7181812, 7181813, 7181820, 7181821, 7181822, 7181823

      PVC Models: 7183410, 7183411, 7183412, 7183413, 7183420, 7183421, 7183422, 7183423

      View Files

  • 3-Part Specs

    • Intelli-Sense Multi-Speed Blowers 3-Part Spec

      View Files

Related Products

Fume Hoods & Enclosures

Labconco offers a wide range of general chemistry, educational, high performance, filtered and special application chemical fume hoods for your laboratory. 

SEE HOW TO SELECT

Class II, Type B2 (Total Exhaust) Biosafety Cabinets

These total exhaust cabinets protect the user, product and lab. They're designed to be hard-ducted to the outside, exhausting 100% of the HEPA-filtered air outside the lab.

XPert Filtered Balance System with Updated Airflow Monitor

Balance, Bulk Powder & Equipment Enclosures

These enclosures keep particulates contained during weighing and powder transfer. Other enclosures provide a ventilated space for keeping powder-generating apparatus contained.

Ducting Supplies

Ductwork and Blower Accessories

Labconco offers a full line of ductwork, filter packs and transition pieces to complete your exhaust system.

Product Selection Tools


Scout™ Lab Equipment Selector

Let Scout lead you to the right laboratory hood or sample prep equipment for your application.