Search

Intelli-Sense Multi-Speed Fiberglass Blower, 115v

Fiberglass Blower
  • Fiberglass Blower
Catalog #: 7181812
Qty:

Attributes

  • Product Subcategory: FRP Blowers
  • Motor Type: Energy Efficient Direct Drive ECM Motor
  • CFM: Less than 1000, Between 1000 and 2000
  • Corrosive Chemical Resistance: Moderate to highly corrosive
  • Horsepower: 1
  • Inlet/Outlet: 12.38" Inlet, 12.75" Outlet
  • RPM Range Available: 300-1400

Specifications

  • Estimated Shipping Weight: 95.0 lbs
  • Estimated Shipping Weight metric: 43.0 kg
  • Electrical: 115 volts, 50/60 Hz

Intelli-Sense Multi-Speed Blowers are weatherized, direct drive, non-explosion-proof blowers controlled by a two or three position switch. Each blower has a reliable electronically commutated motor (ECM), which consumes one third less energy and is easier and less expensive to maintain than beltdrive motors.

Labconco Fiberglass Blowers are ideal for fume hood exhaust systems in moderate to highly corrosive conditions. The molded fiberglass reinforced polyester housing provides superior corrosion resistance.

Fiberglass Blowers are available that deliver as little as 275 CFM at 0.04" static pressure or up to 1050 CFM at 0.5" static pressure. Fiberglass Blowers are not recommended for use with Perchloric Acid.

For installation on I-S style Labconco Protector series fume hoods.



How the I-S Fume Hood Saves Energy

This animation shows how the Protector I-S works with a laboratory air supply’s pressure differential switch to save energy. When the sash is lowered, blower speed is automatically reduced to conserve the room's tempered air.

Literature & Resources

  • Brochures

    • Labconco Exhaust Blowers and Accessories Catalog

      Provides features, benefits, ordering information, dimensional data and accessory information for Coated Steel, Fiberglass and PVC blowers. This is Labconco literature code 2-77. 

      View Files

  • User's Manuals

    • Intelli-Sense Multi-Speed Blowers Manual

      Coated Steel Models: 7061110, 7061111, 7061112, 7061113, 7061120, 7061121, 7061122, 7061123

      Fiberglass Models: 7181810, 7181811, 7181812, 7181813, 7181820, 7181821, 7181822, 7181823

      PVC Models: 7183410, 7183411, 7183412, 7183413, 7183420, 7183421, 7183422, 7183423

      View Files

  • 3-Part Specs

    • Intelli-Sense Multi-Speed Blowers 3-Part Spec

      View Files

Related Products

Fume Hoods & Enclosures

Labconco offers a wide range of general chemistry, educational, high performance, filtered and special application chemical fume hoods for your laboratory. 

SEE HOW TO SELECT

Class II, Type B2 (Total Exhaust) Biosafety Cabinets

These total exhaust cabinets protect the user, product and lab. They're designed to be hard-ducted to the outside, exhausting 100% of the HEPA-filtered air outside the lab.

XPert Filtered Balance System with Updated Airflow Monitor

Balance, Bulk Powder & Equipment Enclosures

These enclosures keep particulates contained during weighing and powder transfer. Other enclosures provide a ventilated space for keeping powder-generating apparatus contained.

Ducting Supplies

Ductwork and Blower Accessories

Labconco offers a full line of ductwork, filter packs and transition pieces to complete your exhaust system.

Product Selection Tools


Scout™ Lab Equipment Selector

Let Scout lead you to the right laboratory hood or sample prep equipment for your application.