Search

Inlet Power Harness 230V

Inlet Power Harness 230V
  • Inlet Power Harness 230V
Catalog #: 4597701
Qty:
Price: $19.50

Attributes

  • Applicable Products: FlaskScrubber Glassware Washers, SteamScrubber Glassware Washers

Specifications

  • Estimated Shipping Weight: 2.0 lbs
  • Estimated Shipping Weight metric: 0.0 kg

230V Inlet Power Harness for FlaskScrubber and SteamScrubber Glassware Washers.

Base Parts for FlaskScrubber® and SteamScrubber® Glassware Washers.

Our Product Representatives Are Here To Help

Recently Viewed Products