Search

Inlet Power Harness 115V

Inlet Power Harness 115V
  • Inlet Power Harness 115V
Catalog #: 4597700
Qty:
Price: $17.75

Attributes

  • Applicable Products: FlaskScrubber Glassware Washers, SteamScrubber Glassware Washers

Specifications

  • Estimated Shipping Weight: 2.0 lbs
  • Estimated Shipping Weight metric: 0.0 kg

115V Inlet Power Harness for FlaskScubber and SteamScrubber Glassware Washers.

Base Parts for FlaskScrubber® and SteamScrubber® Glassware Washers.

Our Product Representatives Are Here To Help

Recently Viewed Products