Search

Inflow and Downflow Sensor Kits

Inflow and Downflow Sensor Kits
  • Inflow and Downflow Sensor Kits
Catalog #: 3859400P
Qty:
Price: $1,550.00

Attributes

  • Applicable Products: Purifier Cell Logic & Cell Logic+ Biosafety Cabinets, Purifier Logic & PuriCare Procedure Stations

Specifications

  • Estimated Shipping Weight: 1.0 lbs
  • Estimated Shipping Weight metric: 0.5 kg

Sensor kits allow display of inflow and downflow velocities on the LCD information center. Includes airflow sensor, wiring harness and hardware. Not for use on Class II, Type B2 Cabinets. Installation and certifier calibration are required. Contact Labconco about factory-installed sensors.

Inflow and Downflow Sensor Kits for Logic and Logic+ - 3859400P = Logic BSC - 3405500 = LOGIC+ BSC