Search

CSM Gloves, Size 9 3/4

Hypalon Gloves
  • Hypalon Gloves
Catalog #: 5005602
Qty:
Price: $690.00

Attributes

  • Applicable Products: Precise Basic Glove Boxes, Precise Controlled Atmosphere Glove Boxes, Precise HEPA-Filtered Glove Boxes, Protector Combination Glove Boxes, Protector Controlled Atmosphere Glove Boxes, Protector Filtered Glove Boxes, Protector Multi-Hazard Glove Boxes (discontinued), XPert Weigh Boxes
  • Size: 9.75

Specifications

  • Estimated Shipping Weight: 3.0 lbs
  • Estimated Shipping Weight metric: 1.4 kg

CSM Gloves, size 9 3/4, one pair. Chlorosulfonated polyethylene rubber, also known as Hypalon. One piece, seamless, 15 mils. Resistant to abrasion, ozone and oxidizing chemicals. With O-rings.

Gloves for use with Labconco Glove Boxes. 

How to Install or Replace Gloves and Port Covers on a Labconco Glove Box

This video demonstrates how to install or replace gloves on a Labconco Glove Box, and how to install port covers. These methods will help you maintain containment.

Related Products

Glove Boxes and Gas Purifiers

Labconco offers Filtered, Controlled Atmosphere and Combination Glove Boxes that provide a physical barrier between the user and materials inside.

Recently Viewed Products