Search

Heated Product Shelf Chamber with Valves (tall) 230V, 50 Hz Great Britain (UK)

Heated Product Shelf Chamber with Valves (tall) 230V, 50 Hz Great Britain (UK)
  • Heated Product Shelf Chamber with Valves (tall) 230V, 50 Hz Great Britain (UK)

Attributes

  • Region: International
  • Plug Type: British (UK)

Specifications

  • Estimated Shipping Weight: 30.0 lbs
  • Estimated Shipping Weight metric: 13.6 kg
  • Dimensions: 13.5" x 15.2" x 24.6"
  • Electrical: 230V

Heated Product Shelf Chambers with Valves. For bulk drying and flask drying. Eight ports accommodate both 1/2" and 3/4" flask adapters. Includes 12" dia. acrylic cylinder and base, 10" dia. removable shelves, and temperature probes. Controlled heat settings -20C (-4F) to +50C (+140F). Shelves do not cool. Overall dimensions: 13.5" w x 16.8" d x 14.2" h. Has 8" dia. opening and cap for 3" dia. attachment port. 

Our Product Representatives Are Here To Help

Related Products

FreeZone freeze dry group, laboratory freeze dryers, lyophilizers

Freeze Dryers

Benchtop freeze dryers and mobile consoles. Models available that reach as low as -105°C. Lyophilization, evaporation or concentration, which is best for your samples?

VIEW SAMPLE PREP EBOOK

freeze drying equipment

FreeZone Freeze Dryers

FreeZone Freeze Dryers include a large touchscreen display. Lyo-Works™ OS provides a real time display of collector temperature, vacuum level and optional End-Zone™ end point detection system. 

FreeZone Triad Benchtop Freeze Dryer on FreeZone Cart with Scroll Pump with Model

FreeZone Triad Freeze Dryers

These freeze dryers are an all-in-one benchtop lyophilizer and stoppering tray dryer that cools to -85°C to freeze dry low eutectic point samples. 

 

START SELECTING

12-Port Drying Chamber 2017

Dry Ice Benchtop Freeze Dryers, -75°C, -103°F

For occasional lyophilization needs, the Dry Ice Benchtop Freeze Dryer provides a simple, economical means of freeze drying.

Vacuum Pumps

Lab Vacuum Pumps

Labconco offers a number of vacuum pump types, including Rotary Vane Pumps, Combination Pumps, Diaphragm Pumps and Scroll Pumps.

Traps and Other Vacuum Pump Accessories

PrimeMate Oil Change Systems, Chemical Traps, Dry Ice Traps, Liquid Nitrogen Traps and Liquid Traps are available, as well as the necessary tubing and tubing accessories.

Recently Viewed Products