Search

Single Electrical Receptacle Kit 230V, 10A, 50Hz CHINA

China Electrical Receptacle 275
  • China Electrical Receptacle 275
Catalog #: 9412900
Qty:
Price: $252.00

Attributes

  • Applicable Products: Protector Premier Laboratory Hoods, Protector PVC Acid Digestion Laboratory Hoods, Protector PVC Perchloric Acid Laboratory Hoods, Protector Radioisotope Laboratory Hoods, Protector XL Benchtop Laboratory Hoods, Protector XL Floor-Mounted Hoods, Protector XLE Laboratory Hoods, Protector XStream Laboratory Hoods

Specifications

  • Estimated Shipping Weight: 4.0 lbs
  • Estimated Shipping Weight metric: 1.8 kg
  • Dimensions: 12"l x 9"w x 2"h

Each Labconco Fume Hood electrical receptical kit includes the appropriate parts for installation on a specific set of products.

Literature & Resources

  • Brochures

    • Electrical Receptacle Kits Catalog Page

      Brochure relates the various electrical configurations and details of receptacles available for Protector Premier, XStream, XL, PVC Perchloric Acid Hood or Stainless Steel Laboratory Hood.

      View Files

Related Products

Fume Hoods & Enclosures

Labconco offers a wide range of general chemistry, educational, high performance, filtered and special application chemical fume hoods for your laboratory. 

SEE HOW TO SELECT

Remote Blowers & Exhausters

Remote blowers, designed for roof-mounting, provide airflow for fume hoods and other enclosures. Exhausters, designed for ductless applications, filter the air before returning it to the lab.

SpillStopper Work Surface

Work Surfaces

Labconco offers dished and flat solid epoxy and flat stainless steel work surfaces that work with a number of Labconco fume hoods and enclosures.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Recently Viewed Products