Freestanding SteamScrubber Glassware Washer
Catalog #: 402001010-BB3
Qty:
Sale Price: $3,351.25 Price: $13,405.00
Specifications
- Estimated Shipping Weight: 230.0 lbs
- Estimated Shipping Weight metric: 104.3 kg
- Dimensions: 24.3" w x 27.8" d x 32.2-36.2" h
- Dimensions metric: 61.7 w x 70.6 d x 81.8-91.9 h cm
- Electrical: 208/230V, 50/60 Hz, 11 A, 1P. Requires dedicated 20A circuit.
NOTE:
-
Front: Scratches in stainless
-
Inside: Dents in the far back of the tank
-
Right side has some scratches/scuffs
-
SN: 230854076J
Our Product Representatives Are Here To Help
Related Products
Find drastically reduced prices in our Warehouse Sale.
Product Selection Tools
Find the right Class II enclosure for your work, or even for your liquid handler.