Search

FlaskScrubber Motor Blower 115V or 230V

FlaskScrubber Motor Blower 115V or 230V
  • FlaskScrubber Motor Blower 115V or 230V
Catalog #: 4527800
Qty:
Price: $287.00

Attributes

  • Applicable Products: FlaskScrubber Glassware Washers

Specifications

  • Estimated Shipping Weight: 4.0 lbs
  • Estimated Shipping Weight metric: 0.0 kg

FlaskScrubber Motor Blower 115V or 230V for FlaskScrubber and SteamScrubber.

Base Parts for FlaskScrubber® and SteamScrubber® Glassware Washers.

Our Product Representatives Are Here To Help

Recently Viewed Products