Exterior Glove Port Covers may be placed over glove ports with or without gloves attached to facilitate evacuate/fill operations and preserve intert atmosphere. Molded rubber. Includes two clamps. Set of two.
Exterior Glove Port Covers may be placed over glove ports with or without gloves attached to facilitate evacuate/fill operations and preserve intert atmosphere. Molded rubber. Includes two clamps. Set of two.
This video demonstrates how to install or replace gloves on a Labconco Glove Box, and how to install port covers. These methods will help you maintain containment.
6' XPert Nano Enclosure with Ionizer
Catalog Number:
3887661
Bulk Tray Dryer
Catalog Number:
780601010
750 ml Fast-Freeze Flask Bottom, Amber
Catalog Number:
7542701
Neoprene Hands, Size 9
Catalog Number:
5006100
RS-232 Cables for 9-pin serial data port
Catalog Number:
7537800
5 ml Threaded Vials
Catalog Number:
7762300
Drain Hose for 1L or 4.5L FreeZone Freeze Dry System
Catalog Number:
7645904
Bulk Tray Dryer
Catalog Number:
780601200
Seal Crimper, 13 mm Corkage
Catalog Number:
7578000
WaterPro PS Polishing System/HPLC Analytical Instrument Model
Catalog Number:
9000640
WaterPro Polishing System with Dispensing Gun
Catalog Number:
9000581
Latex Hands, Size 9
Catalog Number:
5006300