Search

Dry Ice Secondary Vacuum Trap

Chemical Traps
  • Chemical Traps
Catalog #: 7538000
Qty:
Price: $1,845.00

Attributes

  • Applicable Products: Freeze Dryers, RapidVap Vacuum Evaporation System
  • Ice Trap Capacity: 900 ml
  • Inlet/Outlet Connections: 3/4" OD
  • Well Volume: 3.10 liters

Specifications

  • Estimated Shipping Weight: 9.0 lbs
  • Estimated Shipping Weight metric: 4.1 kg
  • Dimensions: 9.75" x 7.8" diameter

For processing samples with low eutectic points. Trap connects in series with a freeze dry system or vacuum evaporation system and vacuum pump to prevent contaminants from migrating into the vacuum pump. An insulated well, when dry ice and solvent are added, cools to approximately -75° C (-103° F). When used alone, Dry Ice Secondary Trap may serve as an inexpensive collector. Simply connect a sample directly to the incoming port and add a vacuum pump to the outgoing port. Dry ice and solvent, such as alcohol, are required (not included).

Our Product Representatives Are Here To Help

Related Products

FreeZone freeze dry group, laboratory freeze dryers, lyophilizers

Freeze Dryers

Benchtop freeze dryers and mobile consoles. Models available that reach as low as -105°C. Lyophilization, evaporation or concentration, which is best for your samples?

VIEW SAMPLE PREP EBOOK

Nitrogen Blow Down Dry Evaporators

These multi-sample evaporators use a combination of gentle forces - vortex motion, dry heat and nitrogen blow down - to quickly reduce samples for high throughput.

CentriVap Complete Concentrator with Model

Centrifugal Vacuum Concentrators

CentriVap Centrifugal Vacuum Concentrators use a combination of centrifugal force, vacuum and heat to speed laboratory evaporation of multiple small samples. CentriVap Cold Traps protect your vacuum pump from corrosive chemicals. 

Glove Boxes and Gas Purifiers

Labconco offers Filtered, Controlled Atmosphere and Combination Glove Boxes that provide a physical barrier between the user and materials inside.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Vacuum Pumps

Lab Vacuum Pumps

Labconco offers a number of vacuum pump types, including Rotary Vane Pumps, Combination Pumps, Diaphragm Pumps and Scroll Pumps.

Recently Viewed Products