Search

Drain Valve 230V

Drain Valve 230V
  • Drain Valve 230V
Catalog #: 4586901P
Qty:
Price: $193.00

Attributes

  • Applicable Products: FlaskScrubber Glassware Washers, SteamScrubber Glassware Washers

Specifications

  • Estimated Shipping Weight: 2.0 lbs
  • Estimated Shipping Weight metric: 0.0 kg

230V Drain Valve for FlaskScrubber and SteamScrubber Glassware Washers.

Base Parts for FlaskScrubber® and SteamScrubber® Glassware Washers.

Our Product Representatives Are Here To Help

Recently Viewed Products