Search

Drain Pump 230V

Drain Pump 230V
  • Drain Pump 230V
Catalog #: 4584301
Qty:
Price: $154.00

Attributes

  • Applicable Products: FlaskScrubber Glassware Washers, SteamScrubber Glassware Washers

Specifications

  • Estimated Shipping Weight: 5.0 lbs
  • Estimated Shipping Weight metric: 0.0 kg

230V Drain Pump for FlaskScrubber and Steamscrubber Glassware Washers.

Replacement parts and accessory parts for Labconco glassware washers.

Our Product Representatives Are Here To Help

Recently Viewed Products