Kits to convert Single HEPA XPert Filtered Balance System or Station to Double HEPA for USP <800> compliance.
For field-installation atop XPert Balance Filtered Systems and XPert Bulk Powder Filtered Systems. Provide a second level of HEPA Filtration to meet USP <800> standard for redundant HEPA Filter in series. Each Kit includes one HEPA Filter, set of bag and straps for bag-in/bag-out system, complete metal support system, as well as certifier installation instructions. Kit adds 12.9" inches to height of an existing System. Contact Labconco for optional Canopy Connection for use with this Kit.
Kits to convert Single HEPA XPert Filtered Balance System or Station to Double HEPA for USP <800> compliance.
Filters applied
Showing 1 - 1 of 1 Results
Class I and Class II biological safety cabinets are suitable for use with agents that require Biosafety Level 1, 2 or 3 containment.
These enclosures use carbon filters and, in some cases HEPA filters, to protect users from exposure to hazardous fumes. No ducting is required.
Labconco offers a wide range of general chemistry, educational, high performance, filtered and special application chemical fume hoods for your laboratory.
Labconco offers Filtered, Controlled Atmosphere and Combination Glove Boxes that provide a physical barrier between the user and materials inside.
These HEPA-filtered vivarium enclosures provide protection from allergens and other particulates during small laboratory animal transfer and bedding disposal operations.
Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.
Sample Valve Gasket (2 per valve)
Catalog Number:
7505800
AtmosPure 9-Pin Oxygen/Moisture Monitor Cable
Catalog Number:
5442100
WaterPro PS Polishing System
Catalog Number:
9000540
Bulk Tray Dryer
Catalog Number:
780601230
Stoppering Tray Dryer System Temperature Probe
Catalog Number:
7353300
WaterPro PS Polishing System
Catalog Number:
9000570
Double HEPA Filtration Kit
Catalog Number:
3966105
8' Protector XStream Laboratory Hood
Catalog Number:
9840803
WaterPro PS Polishing System
Catalog Number:
9000530
Lid Gasket, 13" x 3/4" for 6L, 12L, 18L FreeZone
Catalog Number:
7690800
8' Protector XStream Laboratory Hood
Catalog Number:
9840802
Hard Duct Exhaust Connector
Catalog Number:
5230400