Kits to convert Single HEPA XPert Filtered Balance System or Station to Double HEPA for USP <800> compliance.
For field-installation atop XPert Balance Filtered Systems and XPert Bulk Powder Filtered Systems. Provide a second level of HEPA Filtration to meet USP <800> standard for redundant HEPA Filter in series. Each Kit includes one HEPA Filter, set of bag and straps for bag-in/bag-out system, complete metal support system, as well as certifier installation instructions. Kit adds 12.9" inches to height of an existing System. Contact Labconco for optional Canopy Connection for use with this Kit.
Kits to convert Single HEPA XPert Filtered Balance System or Station to Double HEPA for USP <800> compliance.
Filters applied
Showing 1 - 1 of 1 Results
Class I and Class II biological safety cabinets are suitable for use with agents that require Biosafety Level 1, 2 or 3 containment.
These enclosures use carbon filters and, in some cases HEPA filters, to protect users from exposure to hazardous fumes. No ducting is required.
Labconco offers a wide range of general chemistry, educational, high performance, filtered and special application chemical fume hoods for your laboratory.
Labconco offers Filtered, Controlled Atmosphere and Combination Glove Boxes that provide a physical barrier between the user and materials inside.
These HEPA-filtered vivarium enclosures provide protection from allergens and other particulates during small laboratory animal transfer and bedding disposal operations.
Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.
FreeZone 8 Liter -50C Benchtop Freeze Dryer
Catalog Number:
700801000
FreeZone 8 Liter -50C Benchtop Freeze Dryer
Catalog Number:
700801050
Printed Circuit Board (PCB) for FreeZone Triad
Catalog Number:
7395300
Lid, 9.25" x 1/2" for 12 Port Chamber
Catalog Number:
7688400
Neoprene Straight Sleeves
Catalog Number:
5005800
Lid for Chamber of -50 FreeZone 4.5 L
Catalog Number:
7730700
Ampule Pod (1/4" ID)
Catalog Number:
7205100
FreeZone 8 Liter -50C Benchtop Freeze Dryer
Catalog Number:
700802010
Bulk Tray Dryer
Catalog Number:
780601040
150 ml Fast-Freeze Flask Bottom
Catalog Number:
7542400
600 ml Fast-Freeze Flask Bottom, Amber
Catalog Number:
7542801
Bulk Tray Dryer
Catalog Number:
780601310