Search

Double HEPA Filtration Kit

RXPert Double HEPA Filter Kit
  • RXPert Double HEPA Filter Kit
Catalog #: 3966102
Qty:

Attributes

  • Filter Type: HEPA
  • Applicable Categories: Purifier Class I & HEPA Filtered Enclosures, XPert, RXPert Balance & XPert Bulk Powder Enclosures, XPert Nano Enclosures
  • Enclosure Nominal Width: 2'
  • Filter Application: Particulate
  • Filter Flow Type: Exhaust
  • Filter Length (Inches): 20 to 30

Specifications

  • Estimated Shipping Weight: 115.0 lbs
  • Estimated Shipping Weight metric: 52.0 kg

For use with 2-Ft XPert Filtered Balance Systems, XPert TXE and XPert Nano Enclosures.

For field-installation atop XPert Balance Filtered Systems and XPert Bulk Powder Filtered Systems. Provide a second level of HEPA Filtration to meet USP <800> standard for redundant HEPA Filter in series. Each Kit includes one HEPA Filter, set of bag and straps for bag-in/bag-out system, complete metal support system, as well as certifier installation instructions. Kit adds 12.9" inches to height of an existing System. Contact Labconco for optional Canopy Connection for use with this Kit.

Related Products

Fume Hoods & Enclosures

Labconco offers a wide range of general chemistry, educational, high performance, filtered and special application chemical fume hoods for your laboratory. 

SEE HOW TO SELECT

Ductless (Carbon-Filtered) Enclosures

Ductless (Carbon-Filtered) Enclosures

These enclosures use carbon filters and, in some cases HEPA filters, to protect users from exposure to hazardous fumes. No ducting is required.

Logic and Axiom with Scientist

Biological Safety Cabinets & Enclosures

Class I and Class II biological safety cabinets are suitable for use with agents that require Biosafety Level 1, 2 or 3 containment.

PuriCare Open Access Station in Use

Laboratory Animal Research Stations

These HEPA-filtered vivarium enclosures provide protection from allergens and other particulates during small laboratory animal transfer and bedding disposal operations. 

Glove Boxes and Gas Purifiers

Labconco offers Filtered, Controlled Atmosphere and Combination Glove Boxes that provide a physical barrier between the user and materials inside.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Recently Viewed Products