Search

Door Harness 115V-230V

Door Harness 115V-230V
  • Door Harness 115V-230V
Catalog #: 4588300
Qty:
Price: $64.50

Attributes

  • Applicable Products: FlaskScrubber Glassware Washers, SteamScrubber Glassware Washers

Specifications

  • Estimated Shipping Weight: 2.0 lbs
  • Estimated Shipping Weight metric: 0.0 kg

115V-230V Door Harness for FlaskScrubber and SteamScrubber Glassware Washers.

Door Parts for FlaskScrubber® and SteamScrubber® Glassware Washers.

Our Product Representatives Are Here To Help

Recently Viewed Products