Search

CentriVap Solvent Concentrator System

CentriVap Concentrator System
  • CentriVap Concentrator System
Catalog #: 7995812
Qty:

Attributes

  • Region: U.S. and Canada
  • CentriVap Optional Accessories: CentriZap Strobe Light, Rotors
  • CentriVap Required Accessories: Diaphragm or Rotary Vane Vacuum Pump
  • Conformance: ETL
  • Lid Type: Glass
  • Receptacle and Plug Type: North America, 230 volts
  • Style: Benchtop
  • Type/Application: Solvents

Specifications

  • Estimated Shipping Weight: 208.0 lbs
  • Estimated Shipping Weight metric: 94.4 kg
  • Electrical: 230 V, 60 Hz, Domestic

The CentriVap Vacuum Concentration System includes the following components: Benchtop Vacuum Concentrator with Glass Lid 7810015; -84 Cold Trap 7460040; Clear Canister 7460900; Solvent Insert 7815200; 12-13 mm Rotor 7455100; and Vacuum Tubing and 6 Clamps.

The CentriVap Vacuum Concentration System includes the following components: Benchtop Vacuum Concentrator with Glass Lid; -84 Cold Trap; Clear Canister 7460900; Solvent Insert 7815200; 12-13 mm Rotor 7455100; and Vacuum Tubing and 6 Clamps.

CentriVap Installation

This video demonstrates how to set up and install a Labconco CentriVap® System, a laboratory science centrifugal evaporating system.

Literature & Resources

  • Brochures

    • CentriVap Centrifugal Vacuum Concentrators and Cold Traps Catalog

      Provides features, benefits, accessories, and ordering information on CentriVap micro IR, Benchtop, Refrigerated, Acid-Resistant, Cold Traps, Proteomic Systems, DNA, Mobile Systems, and Complete Systems.

      View Files

    • Italian-Language CentriVap Centrifugal Vacuum Concentrators and Cold Traps Catalog

      Concentratori con vuoto a centrifuga e trappole a freddo CentriVap

      This Italian-language brochure contains a selection guide, features, benefits, specifications and ordering information on CentriVap micro IR Concentrators, Benchtop Concentrators, Refrigerated Concentrators, Acid-Resistant Concentrators, Cold Traps Concentrators, Proteomic Concentrator Systems, DNA Concentrators, Mobile Concentrator Systems, and Complete Concentrators. Ordering information on accessories is also included.

      View Files

  • User's Manuals

    • CentriVap Centrifugal Concentrators and Cold Traps Manual

      Models: 78100 Series, 78110 Series, 74600 Series, 73850 Series, 79820 Series, 79830 Series, 79840 Series, 74750 Series

      View Files

  • En Español

    • Concentradores al vacío centrífugos y trampas frías CentriVap

      Con la línea CentriVap® de Labconco, puede garantizar un alto nivel de procesamiento de muestras de manera eficiente. Biológicos o no biológicos, de bajo o de alto volumen, nuestros concentradores garantizan una producción eficiente de múltiples muestras pequeñas sin comprometer la integridad.

      View Files

  • Declarations of Conformity

    • ETL Authorization Mark for CentriVap Vacuum Concentrators and Cold Traps

      This document from Intertek authorizes the use of the ETL mark on CentriVap Vacuum Concentrators and CentriVap Cold Traps.

      View Files

Related Products

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Vacuum Pumps

Lab Vacuum Pumps

Labconco offers a number of vacuum pump types, including Rotary Vane Pumps, Combination Pumps, Diaphragm Pumps and Scroll Pumps.

Traps and Other Vacuum Pump Accessories

PrimeMate Oil Change Systems, Chemical Traps, Dry Ice Traps, Liquid Nitrogen Traps and Liquid Traps are available, as well as the necessary tubing and tubing accessories.

Aluminum Blocks

Dry Evaporator, Concentrator & Cold Trap Accessories

From blocks to rotors to strobe lights, numerous accessories are available to customize your Labconco dry evaporator or vacuum concentrator.

Product Selection Tools


Scout™ Lab Equipment Selector

Let Scout lead you to the right laboratory hood or sample prep equipment for your application.

Recently Viewed Products