Search

CentriVap Mobile System

CentriVap Mobile Concentrator
  • CentriVap Mobile Concentrator
  • CentriVap Mobile Concentrator Control Panel
Catalog #: 7812011
Qty:

Attributes

  • Region: International
  • 300-Watt Heat Boost: Not Included
  • CentriVap Optional Accessories: CentriVap Strobe Light, Rotors, Vacuum Controller, Glass Trap, Chemical Traps
  • CentriVap Required Accessories: Diaphragm or Rotary Vane Vacuum Pump, Sample Tubes
  • Conformance: CE
  • Lid Type: Glass
  • Receptacle and Plug Type: Schuko
  • Style: Console
  • Type/Application: Aqueous

Specifications

  • Estimated Shipping Weight: 210.0 lbs
  • Estimated Shipping Weight metric: 95.0 kg
  • Dimensions: 14.1" w x 27.9" d x 38.2" h
  • Dimensions metric: 35.8 x 70.9 x 97.0 cm
  • Electrical: 230 volts, 50 Hz, 8 amps, International

CentriVap Mobile Systems combine the separate vacuum concentrator and cold trap components into one space-saving console and include casters for portability from laboratory to laboratory. A 12-13 mm Rotor and Solvent Trap are also included. The interior can accommodate a vacuum pump — the only additional component necessary to begin processing.



CentriVap Installation

This video demonstrates how to set up and install a Labconco CentriVap® System, a laboratory science centrifugal evaporating system.

Literature & Resources

  • Brochures

    • CentriVap Centrifugal Vacuum Concentrators and Cold Traps Catalog

      Provides features, benefits, accessories, and ordering information on CentriVap micro IR, Benchtop, Refrigerated, Acid-Resistant, Cold Traps, Proteomic Systems, DNA, Mobile Systems, and Complete Systems.

      View Files

    • Italian-Language CentriVap Centrifugal Vacuum Concentrators and Cold Traps Catalog

      Concentratori con vuoto a centrifuga e trappole a freddo CentriVap

      This Italian-language brochure contains a selection guide, features, benefits, specifications and ordering information on CentriVap micro IR Concentrators, Benchtop Concentrators, Refrigerated Concentrators, Acid-Resistant Concentrators, Cold Traps Concentrators, Proteomic Concentrator Systems, DNA Concentrators, Mobile Concentrator Systems, and Complete Concentrators. Ordering information on accessories is also included.

      View Files

  • User's Manuals

    • CentriVap Mobile Systems Manual

      For catalog numbers: 7812010, 7812011, 7812012, 7812013, 7812014, 7812015

      View Files

    • CentriVap Centrifugal Concentrator Systems Quick Guide to Installation

      This guide is in English, Italian, French, German and Spanish.

      View Files

    • CentriVap Zentrifugale Konzentratorsysteme Kurzanleitung zur Installation

      View Files

    • Sistemas de concentrador centrífugo CentriVap Guía de instalación rápida

      View Files

    • Sistemi concentratori centrifughi CentriVap Guida rapida all'installazion

      View Files

    • Systèmes de concentrateur centrifuge CentriVap Guide d'installation rapide

      View Files

  • En Español

    • Concentradores al vacío centrífugos y trampas frías CentriVap

      Con la línea CentriVap® de Labconco, puede garantizar un alto nivel de procesamiento de muestras de manera eficiente. Biológicos o no biológicos, de bajo o de alto volumen, nuestros concentradores garantizan una producción eficiente de múltiples muestras pequeñas sin comprometer la integridad.

      View Files

  • Safety Data Sheets

    • Refrigerant Genetron AZ-50 (R507) MSDS

      Material safety data sheet for refrigerant used in FreeZone 1, 2.5, 4.5, 6, 12, 18 Liter Freeze Dry Systems, FreeZone Plus 2.5, 6 and 12 Liter Cascade Freeze Dry Systems, FreeZone Triad Freeze Dry Systems, FreeZone Stoppering Tray Dryers, CentriVap Mobile Systems, Refrigerated CentriVap Vacuum Concentrators and CentriVap Ultra-Low Cold Traps.

      View Files

    • Refrigerant R452A SDS

      View Files

  • Installation Qualification / Operation Qualification

    • Installation Qualification/Operation Qualification for CentriVap Centrifugal Concentrators and Cold Traps

      For validation of predetermined CentriVap Centrifugal Concentrator and Cold Trap specifications. Provides a checklist of installation and operation qualifications to complete when beginning operation on new or used CentriVap Concentrators and Cold Traps.

      View Files

  • Declarations of Conformity

    • ETL Authorization Mark for CentriVap Vacuum Concentrators and Cold Traps

      This document from Intertek authorizes the use of the ETL mark on CentriVap Vacuum Concentrators and CentriVap Cold Traps.

      View Files

Related Products

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Vacuum Pumps

Lab Vacuum Pumps

Labconco offers a number of vacuum pump types, including Rotary Vane Pumps, Combination Pumps, Diaphragm Pumps and Scroll Pumps.

Traps and Other Vacuum Pump Accessories

PrimeMate Oil Change Systems, Chemical Traps, Dry Ice Traps, Liquid Nitrogen Traps and Liquid Traps are available, as well as the necessary tubing and tubing accessories.

High Capacity Micro Rotor for CentriVap

CentriVap Rotors

Many styles of CentriVap rotors are available to suit your individual concentration needs.

Product Selection Tools


Scout™ Lab Equipment Selector

Let Scout lead you to the right laboratory hood or sample prep equipment for your application.

Recently Viewed Products