Clear Polypropylene Canister with Stand for Glove Box
Price: $580.00
- Applicable Products: Basic Glove Boxes, Controlled Atmosphere Glove Boxes
Filters applied
Showing 1 - 1 of 1 Results
Price: $580.00
CentriVap Centrifugal Vacuum Concentrators use a combination of centrifugal force, vacuum and heat to speed laboratory evaporation of multiple small samples. CentriVap Cold Traps protect your vacuum pump from corrosive chemicals.
Benchtop freeze dryers and mobile consoles. Models available that reach as low as -105°C. Lyophilization, evaporation or concentration, which is best for your samples?
Labconco offers Filtered, Controlled Atmosphere and Combination Glove Boxes that provide a physical barrier between the user and materials inside.
Labconco offers a number of vacuum pump types, including Rotary Vane Pumps, Combination Pumps, Diaphragm Pumps and Scroll Pumps.
Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.
These multi-sample evaporators use a combination of gentle forces - vortex motion, dry heat and nitrogen blow down - to quickly reduce samples for high throughput.
10' Protector XL Floor-Mounted Laboratory Hood with four horizontal-sliding sashes
Catalog Number:
9700901
12' Protector XL Floor-Mounted Laboratory Hood with four horizontal-sliding sashes
Catalog Number:
9701001
5' XL Floor-Mounted Hood with Vertical Rising Sash, 37.7" Depth
Catalog Number:
112517000
Thermoplastic Duct
Catalog Number:
5602000
Thermoplastic Duct Reducers
Catalog Number:
5605900