Filters applied
Provides features, benefits, ordering information, dimensional data and accessory information for Coated Steel, Fiberglass and PVC blowers. This is Labconco literature code 2-77.
The Basic Laboratory Hood Blowers flyer contains mounting options, ordering information and dimensional data for the Basic Laboratory Hoods blower modules.
Labconco offers a wide range of general chemistry, educational, high performance, filtered and special application chemical fume hoods for your laboratory.
Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.
Remote blowers, designed for roof-mounting, provide airflow for fume hoods and other enclosures. Exhausters, designed for ductless applications, filter the air before returning it to the lab.
Labconco offers dished and flat solid epoxy and flat stainless steel work surfaces that work with a number of Labconco fume hoods and enclosures.
FreeZone 18 Liter -50C Console Freeze Dryer
Catalog Number:
701812170
FreeZone Triad Cascade Benchtop Freeze Dryer
Catalog Number:
7400070
FreeZone 18 Liter -50C Console Freeze Dryer with Stoppering Tray Dryer
Catalog Number:
701822110
FreeZone 6 Liter -84C Console Freeze Dryer
Catalog Number:
710611150
FreeZone 18 Liter -50C Console Freeze Dryer with Stoppering Tray Dryer
Catalog Number:
701821170
FreeZone 6 Liter -50C Console Freeze Dryer
Catalog Number:
700611130
Perforated Shelf Kit for CApture BT, 1 shelf
Catalog Number:
3181611
FreeZone 6 Liter -50C Console Freeze Dryer
Catalog Number:
700611070
FreeZone 12 Liter -50C Console Freeze Dryer with Stoppering Tray Dryer
Catalog Number:
701221170
FreeZone 18 Liter -50C Console Freeze Dryer with Stoppering Tray Dryer
Catalog Number:
701821030
FreeZone 4.5 Liter -84C Benchtop Freeze Dryer
Catalog Number:
710401030
FreeZone 12 Liter -84C Console Freeze Dryer
Catalog Number:
711212040