Support Shelf provides 8.0" x 20.0" (20 x 51 cm) work surface to support remote equipment such as an aspirator pump within easy access of the biosafety cabinet. Powder-coated steel shelf mounts to left-side tubular frame of the base stand. Includes powder-coated steel shelf and fasteners. Not for use with SoLo Hydraulic Lift Base Stand. Installation is required.
Filters applied
Class I and Class II biological safety cabinets are suitable for use with agents that require Biosafety Level 1, 2 or 3 containment.
Labconco offers a variety of forensic equipment, including Protector Evidence Drying Cabinets, Protector Downdraft Powder Stations and CApture CA Fuming Systems.
Labconco offers Filtered, Controlled Atmosphere and Combination Glove Boxes that provide a physical barrier between the user and materials inside.
Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.
Find information on a broad range of fume hoods, ductless fume hoods, biosafety cabinets, clean benches, balance enclosures, nanotechnology enclosures and remote blowers.
4' Universal Hydraulic Base Stand with Casters, Optic White 115V US
Catalog Number:
5181400
Cold Water Faucet with Rigid Gooseneck and Vacuum Breaker
Catalog Number:
4005900
Logic Vue Connection Kit
Catalog Number:
3037000
Stoppering Tray Dryer
Catalog Number:
794801070
RapidVap N2/48 Dry Evaporation Systems with RS-232 link
Catalog Number:
7910015