Search

Anti-Static Ionizer Fan, 100/115V, 50/60 Hz

Anti-Static Ionizer Fan
  • Anti-Static Ionizer Fan
Catalog #: 5234400
Qty:
Price: $1,990.00

Attributes

  • Applicable Products: Precise Basic Glove Boxes, Precise Controlled Atmosphere Glove Boxes, Precise HEPA-Filtered Glove Boxes, Protector Combination Glove Boxes, Protector Controlled Atmosphere Glove Boxes, Protector Filtered Glove Boxes, Protector Multi-Hazard Glove Boxes (discontinued), XPert Weigh Boxes

Specifications

  • Estimated Shipping Weight: 3.5 lbs
  • Estimated Shipping Weight metric: 1.6 kg
  • Electrical: 100/115 volts, 50/60 Hz

Circulates ionized air inside the glove box to reduce static charge. Included with XPert Weight Boxes. Requires installation. For 100/115 volt, 50/60Hz operation.

Literature & Resources

Related Products

Glove Boxes and Gas Purifiers

Labconco offers Filtered, Controlled Atmosphere and Combination Glove Boxes that provide a physical barrier between the user and materials inside.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Guardian Digital Airflow Monitor

Airflow Monitors

These monitors, used for a variety of fume hoods, enclosures and glove boxes, sense airflow and alert the user to low airflow conditions.

Recently Viewed Products