Search

Ampule Pod (1/4" ID)

Ampule Pod
  • Ampule Pod
Catalog #: 7205100
Qty:
Price: $900.00

Attributes

  • Applicable Products: Ampules

Specifications

  • Estimated Shipping Weight: 2.5 lbs
  • Estimated Shipping Weight metric: 1.3 kg
  • Dimensions: 3.8" w x 3.8" d x 7.5" h
  • Dimensions metric: 9.7 x 9.7 x 19.1 cm

Attaches to a single valve port and accommodates up to 15 ampules for simultaneous freeze drying. Polypropylene base has 15 each 1/4" ID tubing ports, each with silicone tubing for attachment of ampules. For ampule neck sizes less than 10mm. Includes 15 plugs, 2 each clamps and 1 straight stainless steel adapter. Ampules not included. Adapter attaches to port on freeze dryer.

Provide connection of ampules to drying chambers and manifolds.

Our Product Representatives Are Here To Help

Gail's Story Changed the Way We Think About Lab Freeze Drying

When she visited Kelly at Labconco, Gail's struggle led to an epiphany that would change how laboratory freeze drying is done. With the creation of Lyo-Works OS, samples can now be monitored from anywhere. And with End-Zone™ End Point Detection, now FreeZone Freeze Dryers can even send you an alert when your samples are completely lyophilized.

Related Products

FreeZone freeze dry group, laboratory freeze dryers, lyophilizers

Freeze Dryers

Benchtop freeze dryers and mobile consoles. Models available that reach as low as -105°C. Lyophilization, evaporation or concentration, which is best for your samples?

VIEW SAMPLE PREP EBOOK

freeze drying equipment

FreeZone Freeze Dryers

FreeZone Freeze Dryers include a large touchscreen display. Lyo-Works™ OS provides a real time display of collector temperature, vacuum level and optional End-Zone™ end point detection system. 

FreeZone Triad Benchtop Freeze Dryer on FreeZone Cart with Scroll Pump with Model

FreeZone Triad Freeze Dryers

These freeze dryers are an all-in-one benchtop lyophilizer and stoppering tray dryer that cools to -85°C to freeze dry low eutectic point samples. 

 

START SELECTING

Recently Viewed Products