Search

70 Liter Storage Tank with Dispensing Gun and Pump

70 Liter Storage Tank without pump
  • 70 Liter Storage Tank without pump

Catalog #: 9101000

Discontinued Item

View replacement: WaterPro RO Bladder Tanks (MP-WaterPro-Bladder-Tanks)

This product has been discontinued and is no longer available for purchase. Support literature is still available for download. Replacement parts and accessories may be available for purchase. Please contact Labconco at 800-821-5525 or 816-333-8811.

Attributes

  • Applicable Products: WaterPro RO Systems
  • Power Cord & Plug: 115 volts, 8', 3-wire cord, and plug

Specifications

  • Estimated Shipping Weight: 95.0 lbs
  • Estimated Shipping Weight metric: 43.0 kg
  • Dimensions: 32.9" w x 14.4" d x 26" h
  • Dimensions metric: 83.5 x 36.5 x 66 cm
  • Electrical: 115 volt, 60 Hz, 6 amp

70 Liter Storage Tank connects to the WaterPro RO Station to provide additional storage capacity for RO-purified water and means to deliver RO-purified water from four outlets to destinations such as a polishing station and glassware washer. It uses gravity feed for water delivery from two 3/8" ball valves with 3/8" Celcon* female Guest fittings. It uses a 1/4 hp rotary vane vacuum pump for 24 psig pressurized water delivery to a dispensing gun and a 3/8 NPT female port. The 70 liter polyethylene tank has one 3/4 NPT female port and two 3/8" ball valves with 3/8" Celcon female Guest fittings. Dispensing rate from dispensing gun is up to 2.0 liters/minute (at 24 psig). Dispensing rate from one 3/8 NPT female port is up to 6.5 liters/minute (at 24 psig). Dispensing rate from one 3/8" ball valve is up to 2.1 liters/minute (gravity fed). Combined dispensing rate from both 3/8" ball valves is up to 3.6 liters/minute (gravity fed). Includes 6' polyurethane tubing for connection to the WaterPro RO Station, a 0.3 micron vent filter, a float switch, a fill valve wired in series with the float switch, and two check valves. The tank has an epoxy-coated steel support stand so that it may stand alone up to 6 feet away from the WaterPro RO Station. Dispensing gun includes a 6' hose, an epoxy-coated steel gun holder for attachment to the WaterPro RO Station and mounting hardware.

*Celcon is a registered trademark of Hoechst Celanese.

70 Liter Storage Tank connects to the WaterPro RO Station to provide additional storage capacity for RO-purified water and means to deliver RO-purified water to destinations such as a polishing station and glassware washer.

Get to know the WaterPro RO

Learn the basics of the WaterPro RO system's reverse osmosis water purification technology, how to operate the unit, and how to conduct routine maintenance.

Related Products

Undercounter FlaskScrubber Glassware Washer, with Scientist Using Touch Screen

Laboratory Glassware Washers

Labconco laboratory glassware washers have specialized features to meet the laboratory’s demand for superior cleaning and convenience. Undercounter and freestanding models are available. 

WaterPro BT in use

Water Purification Systems

These point-of-use pure water systems include reverse osmosis systems and water polishing systems.

Recently Viewed Products