Search

600 ml Fast-Freeze Flask Bottom, Amber

7542801 Amber Fast-Freeze Flask Bottom 600 ml
  • 7542801 Amber Fast-Freeze Flask Bottom 600 ml
Catalog #: 7542801
Qty:
Price: $258.00

Attributes

  • Volume: 600 ml

Specifications

  • Estimated Shipping Weight: 1.5 lbs
  • Estimated Shipping Weight metric: 1.0 kg
  • Dimensions: 3.9" diameter x 5.3" h
  • Dimensions metric: 90.2 dia. x 135 mm

High strength borosilicate glass withstands extreme temperatures and high vacuum. Amber-colored glass protects light-sensitive samples. Fits Fast-Freeze Flask silicone top. Features flat bottom and wide mouth for easy loading and cleaning.

Fast-Freeze Flasks attach with adapters to valve ports on Labconco Drying Chambers and Manifolds. They are available in clear or amber-colored glass. A complete Fast-Freeze Flask consists of a rubber top, glass bottom and a supply of filter paper.

Tops, bottoms and filter paper are available separately as replacement components. Adapters are available in borosilicate glass or stainless steel. Fast-Freeze Flasks and Adapters are compatible with any brand freeze dryer that has 1/2" or 3/4" diameter valve ports.

Glass flasks withstand max temperature of 490º C. Flask toppers withstand a max temperature of 450º C.

Our Product Representatives Are Here To Help

Gail's Story Changed the Way We Think About Lab Freeze Drying

When she visited Kelly at Labconco, Gail's struggle led to an epiphany that would change how laboratory freeze drying is done. With the creation of Lyo-Works OS, samples can now be monitored from anywhere. And with End-Zone™ End Point Detection, now FreeZone Freeze Dryers can even send you an alert when your samples are completely lyophilized.

Related Products

FreeZone freeze dry group, laboratory freeze dryers, lyophilizers

Freeze Dryers

Benchtop freeze dryers and mobile consoles. Models available that reach as low as -105°C. Lyophilization, evaporation or concentration, which is best for your samples?

VIEW SAMPLE PREP EBOOK

freeze drying equipment

FreeZone Freeze Dryers

FreeZone Freeze Dryers include a large touchscreen display. Lyo-Works™ OS provides a real time display of collector temperature, vacuum level and optional End-Zone™ end point detection system. 

FreeZone Triad Benchtop Freeze Dryer on FreeZone Cart with Scroll Pump with Model

FreeZone Triad Freeze Dryers

These freeze dryers are an all-in-one benchtop lyophilizer and stoppering tray dryer that cools to -85°C to freeze dry low eutectic point samples. 

 

START SELECTING

Recently Viewed Products