Search

5 ml, 12 mm Aluminum Tube Racks (12 tubes)

12-place 5ml Aluminum Tube Rack_4026405
  • 12-place 5ml Aluminum Tube Rack_4026405
  • 5 ml, 12 mm Aluminum Tube Racks (12 tubes)
Catalog #: 4026405
Qty:
Price: $166.00

Attributes

  • Applicable Products: Purifier Cell Logic & Cell Logic+ Biosafety Cabinets

Specifications

  • Estimated Shipping Weight: 3.0 lbs
  • Estimated Shipping Weight metric: 1.4 kg
  • Dimensions: 2.0" x 5.0" x 2.5"

Holds 12 each 5 ml microcentrifuge tubes, 12 mm in diameter. Overall dimensions (w x d x h): 2.0 x 5.0 x 2.5" (51 x 127 x 64 mm).

Blue anodized aluminum blocks hold tubes upright and promote conduction of heat or cold from the Temp-Zone area on selected models of Purifier Cell Logic Biosafety Cabinets to help maintain sample temperature.

Related Products

Logic and Axiom with Scientist

Biological Safety Cabinets & Enclosures

Class I and Class II biological safety cabinets are suitable for use with agents that require Biosafety Level 1, 2 or 3 containment.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Recently Viewed Products