Search

4' Protector XL I-S Benchtop Laboratory Hood with 2 service fixtures, 30" interior depth

8' Protector XL Benchtop Laboratory Fume Hood
  • 8' Protector XL Benchtop Laboratory Fume Hood
Catalog #: 111416021
Qty:

Attributes

  • Product Subcategory: General Chemistry
  • Nominal Width: 4'
  • Blower Requirements: Remote blower required
  • Conformance: ADA, ANSI Z9.5, ASHRAE 110, ASTM E84, CAN/CSA C22.2, CE, CFR 29, NFPA 45, SEFA 1, UL 1805, UL 61010
  • Enclosure Height: 59.0"
  • Exterior Depth: 37.7" (95.8 cm)
  • Lighting: LED
  • Service Fixtures: 2
  • Style: Benchtop

Specifications

  • Estimated Shipping Weight: 425.0 lbs
  • Estimated Shipping Weight metric: 192.8 kg
  • Dimensions: 48.0" w x 37.7" d x 59.0" h
  • Dimensions metric: 121.9 x 95.8 x 149.9 cm
  • Electrical: 208-230V, 50/60 Hz, 5A

Protector XL I-S Benchtop Laboratory Hoods are general chemistry hoods that offer superior design flexibility. They are available in widths from 3 to 8 feet and two depths to meet a variety of installation and application requirements.

Designed for use with Intelli-Sense Multi-Speed Blowers, Protector XL I-S Benchtop Hoods feature integrated sash position blower controls. As the sash is raised or lowered, sensors alert the blower to change speeds to maintain a safe face velocity. That face velocity is displayed on the factory-installed Guardian™ Digital Airflow Monitor for users’ peace of mind.

These hoods are suitable for providing personal protection needed for general chemistry applications involving fumes and vapors. They meet the SEFA-1 standard of a low velocity, high performance hood and may be safely operated as low as 60 fpm. 

SEE OUR SUSTAINABILITY INITIATIVES



Labconco Fume Hood Airflow Demonstration

Labconco Protector Fume Hoods include the XStream, the most energy-efficient ducted fume hood design, as well as other high performance ducted fume hoods in our Premier and XL lines. This video demonstrates the airflow and safety features of all our Protector Fume Hood models. 

Literature & Resources

  • Brochures

    • Protector XStream I-S, Premier I-S and XL I-S Laboratory Fume Hoods Brochure

      This brochure contains descriptions, dimensional data and ordering information on Protector XStream I-S, Premier I-S and XL I-S Laboratory Fume Hoods. These hoods feature integrated sash position sensors linked to the factory-installed Intelli-Sense Blower control box. The required blowers are listed. Standards related to hoods are also provided.

      View Files

  • User's Manuals

    • Protector XL Laboratory Hoods Manual

      For Protector XL and Protector XL I-S Benchtop fume hoods with catalog numbers: 1110, 1111, 1112, 1113, 1114, 1115, 1116, 1117 and 1118 series.

      View Files

Related Products

Remote Blowers & Exhausters

Remote blowers, designed for roof-mounting, provide airflow for fume hoods and other enclosures. Exhausters, designed for ductless applications, filter the air before returning it to the lab.

Protector Standard Storage Base Cabinet with Dual Doors

Base Cabinets

Base Cabinets provide support for the full line of benchtop Labconco fume hoods and other enclosures and may be mixed or matched so that total width equals the width of the hood.

SpillStopper Work Surface

Work Surfaces

Labconco offers dished and flat solid epoxy and flat stainless steel work surfaces that work with a number of Labconco fume hoods and enclosures.

Guardian Digital Airflow Monitor

Airflow Monitors

These monitors, used for a variety of fume hoods, enclosures and glove boxes, sense airflow and alert the user to low airflow conditions.

Ducting Supplies

Ductwork and Blower Accessories

Labconco offers a full line of ductwork, filter packs and transition pieces to complete your exhaust system.

Fume Hood Accessories

Fume Hood Accessories

Labconco offers a complete line of accessories to customize your Protector, Basic or Fiberglass 30 Laboratory Hood.