Search

32-Pin Labware Insert

32-Pin Insert, 4401801
  • 32-Pin Insert, 4401801
Catalog #: 4401801
Qty:
Price: $330.00

Attributes

  • Applicable Rack Types: Standard, Spindle
  • Rack Location: Lower, Upper

Specifications

  • Estimated Shipping Weight: 2.5 lbs
  • Estimated Shipping Weight metric: 1.1 kg
  • Dimensions: 19.3"w x 8.8"d x 6"h

Pins hold a variety of wider-mouth flasks, beakers and other labware in inverted position. Retainer Top 4401901 is recommended for use with plastic and lightweight glassare (Top sold separately). Type 304 stainless steel pins have plastic tips to protect glassware from scratching. 19.3" w x 8.8" d x 8.0" h (49 x 22 x 20 cm).

Stainless steel Basket Inserts fit in Standard Open Racks and Spindle Racks.

Our Product Representatives Are Here To Help

Literature & Resources

  • Brochures

    • FlaskScrubber & SteamScrubber Laboratory Glassware Washers Catalog

      Contains selection guide, features and benefits and specifications for SteamScrubber, FlaskScrubber and FlaskScrubber Vantage Series Laboratory Glassware Washers as well as accessories and companion products.

      View Files

  • User's Manuals

    • Bulk Tube Insert Loading Instructions

      Procedures for loading large numbers of tubes as well as smaller laboratory items into the Bulk Tube Insert.

      View Files

Recently Viewed Products