Search

15 ml conical, 16-17 mm Aluminum Tube Racks (12 tubes)

12-place 15ml Conical Aluminum Tube Rack_4026408
  • 12-place 15ml Conical Aluminum Tube Rack_4026408
  • 15 ml conical, 16-17 mm Aluminum Tube Racks (12 tubes)
Catalog #: 4026408
Qty:
Price: $228.00

Attributes

  • Applicable Products: Purifier Cell Logic & Cell Logic+ Biosafety Cabinets

Specifications

  • Estimated Shipping Weight: 4.5 lbs
  • Estimated Shipping Weight metric: 2.0 kg
  • Dimensions: 2.0" x 6.0" x 4.0"

Blue anodized aluminum blocks hold tubes upright and promote conduction of heat or cold from the Temp-Zone area on selected models of Purifier Cell Logic Biosafety Cabinets to help maintain sample temperature.

Related Products

Logic and Axiom with Scientist

Biological Safety Cabinets & Enclosures

Class I and Class II biological safety cabinets are suitable for use with agents that require Biosafety Level 1, 2 or 3 containment.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Recently Viewed Products