Search

1.5 ml, 10 mm Aluminum Tube Rack (12 tubes)

12-place 1.5 ml Aluminum Tube Rack_4026404
  • 12-place 1.5 ml Aluminum Tube Rack_4026404
  • 1.5 ml, 10 mm Aluminum Tube Rack (12 tubes)
Catalog #: 4026404
Qty:
Price: $166.00

Attributes

  • Applicable Products: Purifier Cell Logic & Cell Logic+ Biosafety Cabinets

Specifications

  • Estimated Shipping Weight: 1.0 lbs
  • Estimated Shipping Weight metric: 0.5 kg
  • Dimensions: 1.5" x 4.0" x 1.3"

Holds 12 each 1.5 ml tubes, 10 mm in diameter. Overall dimensions (w x d x h): 1.5 x 4.0 x 1.3" (38 x 102 x 32 mm).

Blue anodized aluminum blocks hold tubes upright and promote conduction of heat or cold from the Temp-Zone area on selected models of Purifier Cell Logic Biosafety Cabinets to help maintain sample temperature.

Related Products

Logic and Axiom with Scientist

Biological Safety Cabinets & Enclosures

Class I and Class II biological safety cabinets are suitable for use with agents that require Biosafety Level 1, 2 or 3 containment.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Recently Viewed Products