Search

Lid, 14" x 3/4" for 6L, 12L, 18L FreeZone (also for 16 Port Chamber)

7730700-FreeZone Glass Lid-1200
  • 7730700-FreeZone Glass Lid-1200
Catalog #: 7532900
Qty:
Price: $138.00

Attributes

  • Applicable Products: Freeze Dryers, FreeZone 6 Liter, FreeZone 12 Liter, FreeZone 18 Liter

Specifications

  • Estimated Shipping Weight: 7.0 lbs
  • Estimated Shipping Weight metric: 3.2 kg

Replacement lid for FreeZone Freeze Dryer. Verify that the part matches your FreeZone Freeze Dryer's volume before purchasing.

Lids fit on drying chambers and FreeZone collector chambers.

Our Product Representatives Are Here To Help

Recently Viewed Products