Search

LCD Display

Labconco icon 75h
  • Labconco icon 75h
Catalog #: 4585500
Qty:
Price: $113.00

Attributes

  • Applicable Products: FlaskScrubber Glassware Washers, SteamScrubber Glassware Washers

Specifications

  • Estimated Shipping Weight: 1.0 lbs
  • Estimated Shipping Weight metric: 0.0 kg

LCD Display for FlaskScrubber and SteamScrubber Glassware Washers.

Door Parts for FlaskScrubber® and SteamScrubber® Glassware Washers.

Our Product Representatives Are Here To Help

Recently Viewed Products