Skip to main content
Silencer for Scroll Vacuum Pump
Product model
Catalog # 7587300

Silencer for Scroll Vacuum Pump

Silencer for Scroll Vacuum Pump

Silencer for Labconco Scroll Pumps filters exhaust while silencing exhaust pump noise. It also prevents tip seal dust from contaminating the environment. Sound absorbent element is replaceable. Includes filter, centering ring and clamp to attach to exhaust outlet.

Talk to an Expert

Sales contactsProject assistance
Looking for some other kind of information? Contact us

Related products

Scroll Vacuum Pump 115V/ 230V
Scroll Vacuum Pump 115V/ 230V
Scroll Pump 190 LPM 115V 50/60 Hz 2 x 10 -2 mbar for Freeze-Drying (Lyophilization)