Mobile Equipment Table may be used to transport heavy equipment and to provide auxiliary bench space. With height adjustments from 28.75" to 35.75", it may be raised to the same height as most laboratory countertops.
Features
Solid epoxy 1.25" thick x 30" deep work surface and epoxy-coated 1.75" square tubular steel frame
5" diameter non-marking polyurethane casters with toe locks have bearings for quiet operation
Supports loads up to 800 pounds
Some assembly required
Explore Labconco
Labconco Corporation 8811 Prospect Avenue Kansas City, MO 64132-2696