All models feature:
- Support Labconco fume hoods and enclosures
- Support loads up to 1000 lbs.
- Durable 1.75" tubular, powder-coated steel frame with rear crossbar supports. Support frame is 2.0" x 3.0"
- Glacier white exterior complements laboratory casework and Labconco products
- Accomodate persons of different heights and wheelchair-bound users
- Height is infinitely adjustable from 25.5" to 33.5"
- When coupled with a flat work surface, stands may be used alone as an adjustable height table
- 36" deep SpillStopper Work Surfaces are not compatible with side cupsink cutouts
- Include four powder-coated, die-cast feet with levelers
Height and knee clearance conform to the following standards:
Electric Lift models feature:
- Front-accessible, right-side up/down switch. Models for 115 volt, 60 Hz operation include 12-foot, 3-wire cord and plug. Models for 230 volt, 50 Hz operation include 12-foot, 3-wire cord and NEMA 6-15P plug
Optional accessory includes:
All models require (not included):