The CApture Portable Fuming System quickly fixes latent fingerprints at the crime scene using microburst or traditional CA (cyanoacrylate) fuming methods, while protecting the user from hazardous fumes.
Features
Patent-pending, collapsible design
Clear, polycarbonate fuming chamber, interior dimensions: 8.0” (20 cm) w x 8.0” (20 cm) d x 16.0” (41 cm) high
Heater with microprocessor-control in one degree increments between 120° to 350° F (50 to 177° C). Temperature of the heater stabilizes at the set point (15° F) within 3 to 5 minutes
Two heater receptacles with heater door to accommodate heater pans. Ten aluminum heater pans are included.
Stainless steel support manifold with three control slide slots and perforations for attaching a shelf and hook
Stainless steel hook, shelf and perforated tray
Control panel with LCD for displaying set point or actual heater temperature and “Up,” “Down,” and “Set” buttons for programming set point temperature
Three-way heater/off/vent switch
Rear-mounted main power switch/circuit breaker
Leveling foot with locking pin
Powder-coated steel housing
Built-in exhaust blower
Particulate/activated carbon filter cartridge with MERV 11 rating and capacity for 100 development cycles
ETL listed (Model 342000)
6’ (1.8 meters) power cord with plug
Actual weight 24 lbs. (10.9 kg)
Shipping weight 30 lbs. (13.6 kg
Options
International electrical configurations
Explore Labconco
Labconco Corporation 8811 Prospect Avenue Kansas City, MO 64132-2696