Print / Save as PDF
Preparing datasheet…
BSC Hardware Kit
Catalog Number
4175000
Catalog Number
4175000
View Online
https://www.labconco.com/product/biosafety-hardware-kit-2
View Online
→
BSC Hardware Kit
Overview
Common hardware for Labconco Biosafety Cabinets.
Specifications
Weight
2.6
Dimensions
6.75" x 4.5" x 2"
Metric Weight (kg)
1.2
Features
1 x 4175100 (Hardware Box)
10 x 1880940 (Base Stand Assembly bolt)
40 x 1885308 (Side Panel screws)
15 x 1908823 (Base Stand Assembly nut)
50 x 1887810 (Front access panel screw)
25 x 1909221 (Rear panel nut)
12 x 1903816 (Base Stand Assembly Teks Screw)
30 x 1905621 (Header panel Keps nut)
10 x 1880736 (Base Stand Assembly bolt)
10 x 1880708 (General Assembly bolt)
Explore Labconco
Labconco Corporation
8811 Prospect Avenue
Kansas City, MO 64132-2696
Phone
(816) 333-8811
Fax
(816) 363-0130
Toll-Free
(800) 821-5525
Customer Service
[email protected]
Find a Sales Rep
labconco.com/sales/us-and-canada-sales
Live Help Chat