For use with Labconco CentriVap Pro Vacuum Concentrators. Stainless steel and PTFE coated options available. To prevent loss of sample during centrifugation, limit sample volume to 30-50% of total sample container volume. Holds up to 6 standard microtiter plates or 3 deep well microtiter plates.
For use with Labconco CentriVap Pro Vacuum Concentrators. Stainless steel and PTFE coated options available. To prevent loss of sample during centrifugation, limit sample volume to 30-50% of total sample container volume.