Glassware Cart, 2-Basket, used to carry glassware, plasticware, and small instruments, in vinyl-coated wire baskets. Includes two large baskets (32" x 18" x 4"). Complete with removable plastic drip pan to catch spills.
Specifications
Weight50.0
Dimensions34.9" l x 19.0" w x 36.4" h
Metric Dimensions88.6 x 48.3 x 92.4 cm
Metric Weight (kg)23.0
Features
Carry glassware, plastic-ware, even small instruments, in vinyl-coated wire baskets
Each basket measures 32.0" x 18.0" x 4.0" (81.3 x 45.7 x 10.2 cm)
Removable plastic drip pan catches spills
4" diameter (10 cm) casters, two with toe-locks
Carts and Benches Feature
Ready-to-roll, full factory assembly
Toe-locking casters
Durable and chemical-resistant, glacier white, powder-coated tubular steel frames
Lifetime guarantee
Corrosion-resistant
Carts Feature
4" casters to absorb vibration over rough, uneven floors
Ergonomic, molded plastic handle grips
ID Tag
Durable 18-gauge welded steel frames of 1" square tubing
Support up to 400 lbs (181 kg)
Explore Labconco
Labconco Corporation 8811 Prospect Avenue Kansas City, MO 64132-2696