Search

WaterPro BT with UV & Remote Dispenser 230V UK

WaterPro-BT-COB-1200
  • WaterPro-BT-COB-1200
  • WaterPro-BT-COB-on-counter-1200
  • WaterPro BT in use
Catalog #: 9015360
Qty:

Attributes

  • Water Purity Desired: Type I, TOC < 5 ppb, Type III, Pyrogen-free
  • Purification Method: Carbon Filtration, Deionization, Reverse Osmosis, Ultraviolet Oxidation
  • Built In Options: Remote Dispensing Stand
  • Flow Rate: > 0.5 liters per minute Type I water
  • Region: International
  • Conformance: CAN/CSA C22.2, CE, UL
  • Feedwater Sources: tap water
  • Power Cord & Plug: British (UK)
  • Required Accessories: WaterPro BT Filter Pack

Specifications

  • Estimated Shipping Weight: 46.1 lbs
  • Estimated Shipping Weight metric: 20.9 kg
  • Dimensions: 11.4"w x 13.1"d x 23.8"h
  • Electrical: 230 volts, 50/60 Hz, 2 amps

Turns almost any laboratory sink into an on-demand, ultrapurified water station. A quick disconnect coupler with bypass allows this portable benchtop unit to produce Type III RO-purified water or Type I lab grade water from standard tap water.

  • Compact all-in-one benchtop design
  • Ultrapure Type I water, up to 18.2 megohm-cm
  • Pure Type III RO water
  • Typical rate of >0.5 liters per minute
  • Optional UV lamp available

Type I water is ideal for many applications including instrumental trace element analysis, mixing standardized acid/base solutions, and media solutions. An optional UV lamp further reduces the bacteria and TOC levels necessary for life science applications.

Get free filters worth $900 with your WaterPro BT

Literature & Resources

  • Brochures

    • WaterPro BT Water Purification Systems Brochure

      Provides features and benefits, ordering information and specifications on the WaterPro BT Water Purification Systems and accessories.

      View Files

    • Laboratory Guide to Water Purification

      View Files

    • WaterPro BT Free Filter Pack Claim Form

      Purchase a WaterPro BT Purification System and receive one Filter Pack FREE worth over $900.

      View Files

  • User's Manuals

    • WaterPro BT System Manual

      Models: 90150 Series, 90151 Series

      View Files

    • WaterPro BT System with Remote Dispense Manual

      Models: 90152 Series, 90153 Series 

      View Files

  • Installation Qualification / Operation Qualification

    • Installation Qualification/Operation Qualifications Protocol for WaterPro BT Systems

      For validation of predetermined WaterPro BT Systems specifications. Provides a checklist of installation and operation qualifications to complete when beginning operation on new or used WaterPro BT Systems.

      View Files

  • Declarations of Conformity

    • CE Declaration of Conformity - WaterPro BT

      For 9015xxx Series WaterPro BT Water Purification Systems

      View Files

Related Products

Undercounter FlaskScrubber Glassware Washer, with Scientist Using Touch Screen

Laboratory Glassware Washers

Labconco laboratory glassware washers have specialized features to meet the laboratory’s demand for superior cleaning and convenience. Undercounter and freestanding models are available. 

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

LabSolutions Group

Glassware Washer Parts & Accessories

Numerous accessories and consumables are available to complete and customize your Labconco Glassware Washer.