Search

WaterPro BT Replacement Vent Filter, 1 µm

WaterPro BT Replacement Vent Filter, 1 µm
  • WaterPro BT Replacement Vent Filter, 1 µm
Catalog #: 9041400
Qty:
Price: $138.00

Specifications

  • Estimated Shipping Weight: 0.5 lbs
  • Estimated Shipping Weight metric: 0.2 kg

Package of 2 each filters.

Filters for Labconco WaterPro Water Purification Systems.

Our Product Representatives Are Here To Help