Search

Vacuum Desiccator

5530000 Vacuum Desiccator 2018
  • 5530000 Vacuum Desiccator 2018

Catalog #: 5530000

Discontinued Item

This product has been discontinued and is no longer available for purchase. Support literature is still available for download. Replacement parts and accessories may be available for purchase. Please contact Labconco at 800-821-5525 or 816-333-8811.

Attributes

  • Application: Drying and storage

Specifications

  • Estimated Shipping Weight: 46.0 lbs
  • Estimated Shipping Weight metric: 21.0 kg
  • Dimensions: 17" w x 13.5" d x 15.3" h
  • Dimensions metric: 43.2 x 34.3 x 39.1 cm

The Vacuum Desiccator is a molded polyethylene cabinet having one cubic foot of interior space that provides a low humidity environment for the storage of anhydrous, hygroscopic biological and chemical compounds. Features a leak-resistant chemical-resistant gasket for an excellent seal. A 3-way vacuum release valve enables slow release and backfilling with a dry inert gas. The safety glass door provides an unobstructed view that won't diminish over time like acrylic. Includes powder-coated steel wire frame stand, two removable aluminum shelves with 12 (22 mm) holes to support crucibles, and stainless steel pan for granular desiccant. Desiccant not included. Nine molded-in shelf supports on 1" centers allow for flexible shelf arrangement. Desiccator is tested to a full vacuum of 29" of mercury.

Literature & Resources

  • Brochures

    • Vacuum Desiccator Flyer

      Provides product specifications, applications, dimensional data, and accessory information.

      View Files

  • User's Manuals

    • Vacuum Desiccator User Manual

      For use with cabinet model 5530000

      View Files

Product Selection Tools


Biosafety Cabinet Configurator

Find the right Class II enclosure for your work, or even for your liquid handler.