Search

Dry Ice Benchtop Freeze Dryers, -75°C, -103°F

For the laboratory with occasional lyophilization requirements, the Dry Ice Benchtop Freeze Dryer provides a simple, economical means of freeze-drying. Since dry ice cools alcohol or other heat transfer solutions to approximately 75 degrees C or -103 degrees F, the Dry Ice Benchtop Freeze Dryer is ideal for processing materials with low eutectic points. The Dry Ice Benchtop Freeze Dryer is equipped with a center well for dry ice and solvent that serves as a water vapor collector and doubles as a convenient pre-freezing bath. Flasks, serum bottles and ampules may be frozen by dipping and rotating them in the well. Type 304 stainless steel with twelve valves and a single run capacity of 1 liter. Valves accommodate either 1/2" or 3/4" flask adapters. Includes dry ice/solvent center well with 1.92 liter capacity and cover, 1/2" outside diameter port for connection to vacuum pump and 3/8" outside diameter port or connection to vacuum gauge.

12-Port Drying Chamber 2017

Use our Product Selection Tools

Freeze Dryer Configurator

A simple way to design a complete lab freeze dry system that fits your needs. 

Models Available

For occasional lyophilization needs, the Dry Ice Benchtop Freeze Dryer provides a simple, economical means of freeze drying.

Gail's Story Changed the Way We Think About Lab Freeze Drying

When she visited Kelly at Labconco, Gail's struggle led to an epiphany that would change how laboratory freeze drying is done. With the creation of Lyo-Works OS, samples can now be monitored from anywhere. And with End-Zone™ End Point Detection, now FreeZone Freeze Dryers can even send you an alert when your samples are completely lyophilized.

Literature & Resources

  • Brochures

    • FreeZone Freeze Dryers Catalog

      Contains a selection guide, features and benefits, specifications and ordering information on the complete line of FreeZone Freeze Dry Systems, with collector capacities from 2.5 to 18 liters; FreeZone Triad Freeze Dryers; FreeZone Stoppering Tray Dryers; FreeZone Bulk Tray Dryers; drying accessories; glassware and vacuum pumps.

      View Files

    • Laboratory Guide to Freeze Drying

      Industry service publication on the principles of freeze drying, preparation techniques and methods.

      View Files

    • French-Language FreeZone Freeze Dryers Catalog

      This French-language catalog contains an overview, features, benefits, specifications and ordering information on FreeZone Freeze Dryers. Ordering information on accessories is also included. En français.

      View Files

  • En Español

    • Catalogos de Sistemas de Liofolización FreeZone

      Contiene una guía de selección de liofolizadoras, caraterísticas y beneficios, especificaciones e información para ordenar de la línea completa de Sistemas de Liofolización FreeZone, con capacidades del colector de 1 a 18 litros; Sistemas Triad FreeZone ; FreeZone Stoppering Tray Dryers; FreeZone Bulk Tray Dryers; accesorios de secado; frascos de vidrio y bombas de vacío rotativas de paletas y accionamiento directo.

      View Files

Accessories

Freeze Dryer Parts & Accessories

A variety of FreeZone Freeze Dryer accessories are available including Shell Freezers, Tray Dryers, Drying Chambers and Product Shelves.